Commercial Lighting Controls

Groupmaster - Stand-alone lighting motion detector

Eaton's range of motion sensors are able to control multiple compatible luminaires and replace the previous ‘Intellect’ Groupmaster units.

Groupmaster provides the opportunity to utilise intelligent lighting controls where it is not possible to use individual intelligent luminaires, perhaps for reasons of budget constraints. Groupmaster provides the benefits and set up features of the ILS ‘Intelligent lighting system’ with reduced equipment costs.

Supplied as a stand-alone unit, each Groupmaster can operate a number of luminaires fitted with switching or digital dimming control gear, sharing light level and on/off control signals. 

Savings
Energy saving - typically between 50% and 70%
Detection
Absence detection to daylight linking
Installation
Easy to set-up minimising installation time

Entry level lighting controls without the need for individual intelligent lights

Although offering less flexibility than using individual intelligent luminaires, as special features such as communication or background light mode are shared, Groupmaster provides a cost-effective solution for commercial and industrial buildings, from offices, factories and warehouses to schools and healthcare.

Taking cost savings to greater heights

The Groupmaster PIR, photocell lighting sensor range can detect up to a maximum height of 16m for the flush option and 12m for the surface options. Providing entry-level lighting control cost savings for applications with high ceilings such as warehouses, factories and large retail premises.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Flexible options to suit the building and application

A variety of features and functions can be achieved through the Groupmaster Detector. Although supplied as a stand-alone control unit for surface or recessed mounting into ceiling systems, the functionality may include*:

  • Absence function
  • Occupancy detection
  • Daylight linking
  • Constant illumination
  • Illumination control
  • Infra-red system set-up
  • Stand-alone operation or BUS loop communication
  • Background light mode
  • Variant dependent
Available as in a surface mount housing or as a flush fit recessed unit, the sensor can be mounted remotely or integrated onto the appropriate luminaire and is available in DSI or DALI digital dimming compatible format as well as a simple 6A switching variant.

View the rest of Eaton's lighting controls range

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part Numbers

Cat No Description
Groupmaster Detectors
Stand Alone Mains Rated Sensors: High Mounting Height up to 16m
IHPRDF  PIR and Photocell High Level 230V DSI Flush Mount
IHPRDS  PIR and Photocell High Level 230V DSI Surface Mount
IHPDDF  PIR and Photocell High Level 230V DALI Flush Mount
IHPDDS PIR and Photocell High Level 230V DALI Surface Mount
IHPSF  PIR and Photocell High Level 230V 6A Switching Flush Mount
IHPSS  PIR and Photocell High Level 230V 6A Switching Surface Mount
ILSIHPDDF  PIR and Photocell High Level 230V DALI Flush Mount with BUS loop connectivity
ILSIHPDDS  PIR and Photocell High Level 230V DALI Surface Mount with BUS loop connectivity
Stand Alone Mains Rated Sensors: Mid Mounting Height up to 12m
IMPRDF  PIR and Photocell Mid Level 230V DSI Flush Mount
IMPRDS  PIR and Photocell Mid Level 230V DSI Surface Mount
IMPDDF PIR and Photocell Mid Level 230V DALI Flush Mount
IMPDDS PIR and Photocell Mid Level 230V DALI Surface Mount
IMPSF  PIR and Photocell Mid Level 230V 6A Switching Flush Mount
IMPSS  PIR and Photocell Mid Level 230V 6A Switching Surface Mount
ILSIMPDDF  PIR and Photocell Mid Level 230V DALI Flush Mount with BUS loop connectivity
ILSIMPDDS  PIR and Photocell Mid Level 230V DALI Surface Mount with BUS loop connectivity
Stand Alone Mains Rated Sensors: Standard Mounting Height, up to 3m
IPRDF PIR and Photocell 230V DSI Flush Mount
IPRDS  PIR and Photocell 230V DSI Surface Mount
IPDDF PIR and Photocell 230V DALI Flush Mount
IPDDS PIR and Photocell 230V DALI Surface Mount
IPSF  PIR and Photocell 230V 6A Switching Flush Mount
IPSS  PIR and Photocell 230V 6A Switching Surface Mount
IMDS  Microwave and Photocell 230V DSI surface/semi-rec mount
IMSS  Microwave and Photocell 230V 10A Switching surface/semi-rec mount
ILSIPDDF PIR and Photocell 230V DALI Flush Mount with BUS loop connectivity
ILSIPDDS  PIR and Photocell 230V DALI Surface Mount with BUS loop connectivity
Inrush current on LED luminaires can limit the number of luminaires that can be linked to a switching sensor
Accessories  
LCSQSP Digital 2 way programmer 
LCSQC Infrared user controller 
LCSQS Infrared programmer 
Cat No  Description
Control BUS Loop Components and Accessories
BPS200  BUS Power supply 200 Device Capacity
BPS100  BUS Power supply 100 Device Capacity
LCSWP3S  Wall Plate override switch 3 scenes, Dim/Brighten, Off

Technical specification

Standard System Features Groupmaster Detectors are supplied as a stand alone control unit, for surface or recessed mounting into ceiling systems. System features depend on the exact sensor selected the may include:
Groupmaster Functions (variant dependent)
• Absence function
• Occupancy detection
• Daylight linking
• Constant illumination
• Illumination control
• Infra-red system set-up
• Stand alone operation or BUS loop communication
• Background light mode
System Components • Groupmaster Sensor - Take care to select appropriate switching or dimming variant.
• Luminaires - Compatible luminaires fitted with digital high frequency dimming or switching control gear. A comprehensive list of luminaires suitable for use with Groupmaster can be provided by contacting our technical support and application department.
System Design and Installation • Groupmaster system lighting design is carried out exactly as a conventional system would be, selecting compatible luminaires that are available fitted with high frequency dimming or switching control gear
• Light switches are not essential, although a recognised means of isolation is required to facilitate maintenance and re-lamping
• Groupmaster units should be located in the most appropriate position for detection purposes.
In large areas this is generally in the centre of each group.
In small areas, it is likely to be more beneficial over the task area
• A mains power supply is connected to the luminaires and Groupmaster units
• An additional 2 core communication BUS cable is required to link control units in ILS Groupmaster installations. Polarity must be observed when connecting the BUS cable to each Groupmaster unit
• Where ILS Groupmaster sensors are linked with a BUS wiring loop a BUS power supply will be required
• The sensors are set up using the 2-way digital programmer (LCSQSP)
• We recommend that you contact our technical support and application department for advice on design and system application as Groupmaster is highly project specific
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

需要产品支持?

Phone: 01753 608700 option 1, then option 3