Eleven models from 3,000 lumens to 50,000 lumens for a wide range of industrial floodlighting applications
Provides up to 60,000 hours rated life at 55°C – eliminates need for frequent lamp replacement
Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life
Energy-efficient technology – up to 72% energy savings over HID floodlights
Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
Easy installation – yoke design to mount to existing Crouse-Hinds series SFA6 slipfitter and SWB6 wall mount
Cool white (5000K, 70 CRI) and warm white (3000K, 80 CRI)
Instant illumination and restrike
Cold temperature operation/no warm-up required
Serviceable drivers
Contains no mercury or other hazardous substances
Operating ambient -40°C to 65°C
Standard materials
Body – straight: steel; 45°: malleable iron; 90°: malleable iron