Eaton’s Crouse-Hinds series RLF recessed mounted LED and fluorescent linear fixtures are designed for flush and surface mounting in Zone 1, 2, 21 and 22 hazardous areas.
Available in white painted sheet steel or polished stainless steel, the RLF is ideal for clean room applications in pharmaceutical and chemical facilities, as well as paint shops and spraying cabinets. The RLF linear is designed with dual channel EVG 09 electronic ballasts and a 5mm thick frameless glass cover with internal hinges. The RLF has an IP65 environmental rating and features an integrated safety switch, which prevents the light from being turned on while the cover is open.
The RLF is available in three LED lamp configurations, providing 2,500, 5,000 and 10,000 lumens. The fixture is also available with 18W, 36W and 58W fluorescent lamps, in 2-, 3- or 4-lamp configurations. For emergency lighting applications, the RLF can be supplied with a self-contained battery system, providing 1.5 or 3 hours of emergency lighting.
IEC/EN standards