Approved for use in Zone 1 and Zone 21 hazardous areas, the Crouse-Hinds series ExLin provides longer life, improved efficiency and superior performance with a competitive payback versus fluorescent fixtures. The ExLin is a linear LED designed for safety, reliability and efficiency.
ExLin LED fixtures combine state-of-the-art LED technology with optimised thermal management, time-tested drivers, and field-proven GRP enclosures to ensure long service life in extreme environments.
Three lumen output ranges replace 2x18W (2750 lumen), 2x36W (5300 lumen) and 2x58W (8120 lumen) fluorescent fixtures, and custom optics optimize light distribution.
ExLin is also available with V-CG-S emergency lighting technology, allowing the fixtures to be connected to a facility’s central emergency lighting system.
IEC standards
* up to +50°C for 3L-1and L5-2 with through wiring and plastic cable glands. Up to +45°C for 5L-1 and 7L-2 with through wiring and plastic cable glands