Balka is a contemporary, energy efficient recessed ceiling light ideal for commercial offices and high output retail stores.
It brings together a modern architectural contoured appearance with an efficiency performance that is amongst the best on the market today.
Performance figures reaching 142 Llm/cW make this a very attractive proposition in today’s market to meet the demanding energy-saving targets many customers are specifying to.
With the choice of single and twin versions in the Balka line, and outputs ranging from 2250 - 7200lm; these products can service a wide range of end users from commercial office space up to high output retail applications.
Variant | Cat No | Lumen Output (lm) | Wattage (W) | Efficacy (Llm/ cW) | Weight (kg) | Emergency Cat No | Weight (kg) |
Single 2250 | BLKS66224KZ | 2268 | 19 | 120 | 3.41 | ELBLKS66224KZ | 4.11 |
Single 3000 | BLKS66304KZ | 2973 | 24 | 125 | 3.41 | ELBLKS66304KZ | 4.11 |
Twin 2500 | BLKT66254KZ | 2436 | 18 | 142 | 3.57 | ELBLKT66254KZ | 4.27 |
Twin 3200 | BLKT66324KZ | 3147 | 23 | 139 | 3.57 | ELBLKT66324KZ | 4.27 |
Twin 4500 | BLKT66454KZ | 4494 | 34 | 133 | 3.57 | ELBLKT66454KZ | 4.27 |
Twin 6000 | BLKT66604KZ | 6074 | 49 | 125 | 3.57 | ELBLKT66604KZ | 4.27 |
Twin 7200 | BLKT66724KZ | 7196 | 62 | 118 | 3.57 | ELBLKT66724KZ | 4.27 |
For DALI Dimming option replace character Z with DD , e.g. BLKS66224KZ becomes BLKS66224KDD | |||||||
Emergency versions also available with automatic test functionality, e.g. CG Line+ | |||||||
For further information, contact our Technical Support and Application department on 01302 303240 or email LightingTechnicalUK@Eaton.com |
Light Engine and Control Gear Options | • High Output, high efficacy LED chip set optimised for recessed panel options • Energy efficient fixed output control gear as standard • Dimming option - DALI |
Materials | • Body - Full steel box construction powder coated in RAL9016 finish • Diffuser - TPa rated, fire retardant, UV stabilised polycarbonate |
Options | • Fully integral LED emergency conversion, 3 hour duration • CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements |
Installation Notes | • Suitable for exposed ‘T’ ceilings, concealed fix • Order side support arms for ‘draw up’ applications (ordered separately) e.g. MSBKX bearer bracket (external fixing access required) • Standard bearer arms accommodate 20mm to 62mm supporting grid heights • Refer to technical support for further information on bracket options and ceiling compatibility • Side cat flap for ease of access to electrical terminations for rapid installation • Terminal block with 2 x 2.5mm2 cable capacity • Fused as standard • May aid lighting scheme design to comply with BS EN 12464-1 - refer to lighting design guide on page 468 |
Specification | To specify state: Recessed aesthetic profile LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in and draw up installations, with UV stabilised polycarbonate diffuser and high efficiency LED modules, Eaton’s Rengo range part no _________ |
Phone: 01753 608700 option 1, then option 3