Leat is the latest linear LED lighting system from Eaton. With an innovative uniform construction, clean minimalist lines and high efficiency, Leat provides a new alternative for conventional general lighting applications and to emphasize spaces.
Simple installation is a key benefit, thanks to the positive coupled connector system which ensures tight true lines are achieved.
The Leat range is available with a number of accessories and options to ensure the best integration with a building. Including an opaline acrylic diffuser that gives an evenly lit appearance across the whole face and integral emergency operation variant (available with the 1-metre variants) making for a seamless visual integration.
1. Body
2. Ceiling integration
3. LED and Drivers
4. Diffuser
Leat continuous is simple to install, a coupled connector aligns sections accurately and consistently to create a precision installation in four easy steps.
With the flexibility to have installations with incremental lengths of 500mm, Leat gives uniform lighting realization for many applications.
Cat No | Description | Weight (Kg) |
Continuous Fixed Output | ||
Low output | ||
LEAC10154KZ | Leat Continuous 1 metre,1500 lm FO | 2.51 |
LEAC15224KZ | Leat Continuous 1.5 metre, 2200 lm FO | 3.64 |
LEAC20304KZ | Leat Continuous 2 metre, 3000 lm FO | 4.69 |
LEAC30454KZ | Leat Continuous 3 metre, 4500 lm FO | 6.8 |
ELLEAC10154KZ | Leat Continuous 1 metre, 1500 lm FO Emergency variant | 2.8 |
Medium output | ||
LEAC10224KZ | Leat Continuous 1 metre, 2200 lm FO | 2.51 |
LEAC15334KZ | Leat Continuous 1.5 metre, 3300 lm FO | 3.64 |
LEAC20444KZ | Leat Continuous 2 metre, 4400 lm FO | 4.69 |
LEAC30664KZ | Leat Continuous 3 metre, 6600 lm FO | 6.8 |
ELLEAC10224KZ | Leat Continuous 1 metre, 2200 lm FO Emergency variant | 2.8 |
High output | ||
LEAC10304KZ | Leat Continuous 1 metre, 3000 lm FO | 2.51 |
LEAC15454KZ | Leat Continuous 1.5 metre, 4500 lm FO | 3.64 |
LEAC20604KZ | Leat Continuous 2 metre, 6000 lm FO | 4.69 |
LEAC30904KZ | Leat Continuous 3 metre, 9000 lm FO | 6.8 |
ELLEAC10304KZ | Leat Continuous 1 metre, 3000 lm FO Emergency variant | 2.8 |
Continuous DALI | ||
For DALI Dimming option replace the character Z with DD, e.g. LEAC10304KZ becomes LEAC10304KDD | ||
Diffusers for Continuous modules | ||
LEAOP10 | Leat Continuous diffuser 1 metre | 0.1 |
LEAOP15 | Leat Continuous diffuser 1.5 metre | 0.15 |
LEAOP20 | Leat Continuous diffuser 2 metre | 0.2 |
LEAOP30 | Leat Continuous diffuser 3 metre | 0.3 |
LEAOP50 | Leat Continuous diffuser 5 metre | 0.5 |
LEAOP100 | Leat Continuous diffuser 10 metre | 1.0 |
LEAOP200 | Leat Continuous diffuser 20 metre | 2.2 |
LEAOP300 | Leat Continuous diffuser 30 metre | 3.3 |
LEAOP400 | Leat Continuous diffuser 40 metre | 4.4 |
LEAOP500 | Leat Continuous diffuser 50 metre | 5.5 |
Recessing frame | ||
LEARE10 | Recessing frame side rail kit 1 metre - set of 2 | 0.32 |
LEARE15 | Recessing frame side rail kit 1.5 metre - set of 2 | 0.47 |
LEARE20 | Recessing frame side rail kit 2 metre - set of 2 | 0.63 |
LEARE30 | Recessing frame side rail kit 3 metre - set of 2 | 0.95 |
LEAREETK | Recessing frame end trim kit - set of 2 | 0.02 |
LEAPL10 | Recessed Mounting Bracket 1m | 0.45 |
LEAPL15 | Recessed Mounting Bracket 1.5m | 0.45 |
LEAPL20 | Recessed Mounting Bracket 2m | 0.45 |
LEAPL30 | Recessed Mounting Bracket 3m | 0.68 |
Standalone Fixed Output | ||
Low output | ||
LEAS10154KZ | Leat Standalone 1 metre, 1500 lm FO | 2.46 |
LEAS15224KZ | Leat Standalone 1.5 metre, 2200 lm FO | 3.48 |
LEAS20304KZ | Leat Standalone 2 metre, 3000 lm FO | 4.51 |
LEAS30454KZ | Leat Standalone 3 metre, 4500 lm FO | 6.56 |
ELLEAS10154KZ | Leat Standalone 1 metre, 1500 lm FO Emergency variant | 2.75 |
Medium output | ||
LEAS10224KZ | Leat Standalone 1 metre, 2200 lm FO | 2.46 |
LEAS15334KZ | Leat Standalone 1.5 metre, 3300 lm FO | 3.48 |
LEAS20444KZ | Leat Standalone 2 metre, 4400 lm FO | 4.51 |
LEAS30664KZ | Leat Standalone 3 metre, 6600 lm FO | 6.56 |
ELLEAS10224KZ | Leat Standalone 1 metre, 2200 lm FO Emergency variant | 2.75 |
High output | ||
LEAS10304KZ | Leat Standalone 1 metre, 3000 lm FO | 2.46 |
LEAS15454KZ | Leat Standalone 1.5 metre, 4500 lm FO | 3.48 |
LEAS20604KZ | Leat Standalone 2 metre, 6000 lm FO | 4.51 |
LEAS30904KZ | Leat Standalone 3 metre, 9000 lm FO | 6.56 |
ELLEAS10304KZ | Leat Standalone 1 metre, 3000 lm FO Emergency variant | 2.75 |
Standalone DALI | ||
For DALI Dimming option replace the character Z with DD, e.g. LEAS10304KZ becomes LEAS10304KDD | ||
Accessories | ||
LEAEC | Leat end caps - set of 2 | 0.02 |
LEA15SU | Leat Suspension 1.5 metre - set of 2 | 0.09 |
LEA50SU | Leat Suspension 5 metre - set of 2 | 0.15 |
LEAMC | Leat Surface Mounting clips - set of 2 | 0.01 |
LEADEKR | Leat Diffuser expansion kit - Recessed | 0.10 |
LEADEKS | Leat Diffuser expansion kit - Surf/Susp | 0.25 |
Leat Corners | ||
LEA90CP | Leat Corner, 100mm, 90 degrees, unlit | 0.48 |
LEA90CL10154KZ | Leat Corner, 500mm, 90 degree, lit, 1500lm 4k FO | 2.51 |
LEA90CL10224KZ | Leat Corner, 500mm, 90 degree, lit, 2200lm 4k FO | 2.51 |
LEA90CL10304KZ | Leat Corner, 500mm, 90 degree, lit, 3000lm 4k FO | 2.51 |
LEA90CL10154KDD | Leat Corner, 500mm, 90 degree, lit, 1500lm 4k DD | 2.51 |
LEA90CL10224KDD | Leat Corner, 500mm, 90 degree, lit, 2200lm 4k DD | 2.51 |
LEA90CL10304KDD | Leat Corner, 500mm, 90 degree, lit, 3000lm 4k DD | 2.51 |
Light Engine and Control Gear Options | • High output, high efficacy LED chip set optimised for recessed panel options • Close pitched PCB ensures homogenous continuous effect • Energy efficient fixed output control gear as standard • Dimming option - DALI |
Materials | • Body – Aluminium extrusion coated in RAL9016 - 60% gloss finish • Diffuser optic - Polycarbonate UV stable Opaline high transmission flexible diffuser • Internal reflector – Steel construction, powder coated in RAL9016 white finish its provide a simple solution. Available in up to 3 metre lengths, it can provide a seamless finish. • Solid ceilings and plasterboard finishes are accommodated with dedicated fixing brackets. |
Options | • Fully integral LED emergency conversion, 3 hour duration • CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Installation Notes | • Suitable for recessed, surface and suspended applications • Suitable for exposed ‘T’ ceilings using the trim accessories, stand alone and continuous applications • Appropriate for Plasterboard and solid ceilings using the accessories • Suitable for installation in pendant applications using the suspension accessories • Emergency variants are fused as standard |
Specification | To specify state: Modular back-lit LED luminaire, of aluminium extrusion construction with post coat powder paint, RAL9016 finish, for lay-in installations, solid ceilings and other applications with Opaline Polycarbonate high transmission diffuser and high efficiency LED modules. LED emergency option via integral conversion as Eaton’s Leat range part no _________ |