Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2
  • 50W-70W HPS – Class II, Class III & Simultaneous Presence (Class I, Division 2 and Class II)
  • 200W-400W with glass refractor – Class II, Class III & Simultaneous Presence (Class I, Division 2 and Class II)

IEC

  • Zone 2 Ex nR IIC (200W-400W only)

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations

CSA standard

  • C22.2 No. 137

IEC standard

  • 60079-15

Design features

  • Compact, lightweight design is ideal for medium and low mounting heights
  • Cast copper-free aluminum construction (less than 0.4 of 1% copper) and epoxy powder finish provide excellent resistance to corrosion
  • Seven mounting arrangements to suit any lighting layout – pendant, flexible pendant, ceiling, wall bracket, angle stanchion, straight stanchion, and quad mount
  • Wide range of light sources and wattages to meet specifiers' needs
  • Hinged ballast housing for ease of installation and maintenance
  • Wide choice of photometric distributions; glass globes, refractors and compact refractors available for all wattage luminaires
  • All luminaires are designed to perform in a 40°C ambient temperature; selected luminaires are suitable for ambient temperatures up to 65°C
  • Superior gasketing seals between the mounting module, housing and optical assembly for optimum performance in wet and corrosive environments
  • Hubs with an integral conduit stop and bushing to help prevent damage to field wiring during installation
  • Low ambient capability to (-40°C)
  • Dome and 30° angle reflectors made of bright white Krydon material provide superior reflectivity, with twist-on feature requiring no tools or additional hardware; will not chip, peel, dent, rust or corrode
  • Grounding wire for safety
  • High power factor ballasts (min P.F. 90%) and available in a variety of voltages to meet local area requirements
  • Mogul base porcelain lamp socket

Standard materials

  • Ballast housings and mountings – copper-free aluminum with epoxy powder coat
  • Exterior hardware – stainless steel
  • Reflectors (dome and angle) – Krydon fiberglass-reinforced polyester material
  • Globes – heat and impact-resistant internally fluted glass
  • Refractors –  glass (50-175W); plastic (50- 100W), for non-hazardous applications
  • Guards – globe: copper-free aluminum; refractor: stainless steel
  • Reflector lens – spun Alzak aluminum, tempered glass, stainless steel door frame

Drawings and design support

productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close