NEC/CEC
UL standards
CSA standard
IEC standards*
DesignLights Consortium® Qualified†
*IEC/ATEX certifications applicable for voltage ranges: 100-277 VAC, 127-250 VDC only. Download complete technical specs to see temperature code table and full certifications data.
†Refer to www.designlights.org for full listing details.
The Crouse-Hinds series Champ portfolio includes a full line of LED fixtures for highbay/midbay, floodlights, linear and targeted lighting applications.