LOFTREX Nylon filter cartridges are made of high purity polyamide 6.6 fibers.
LOFTOP Coreless
LOFTOP Nylon
LOFWIND
Filter material | Polyamid 6 |
---|---|
Retention ratings | 1, 5, 10, 25, 50, 100 µm |
Retention efficiency | 90% |
Lengths (nominal) | 9.75“, 19.5“, 20“, 29.25“, 30“, 40“ |
Adapter codes | - |
Inner core | - |
End caps | - |
Cage | - |
Max. operating temperature | 248 ° F (120 ° C) |
Max. differential pressure in flow direction | 36 psid (2.5 bar) at 70 °F (21 °C) |