Applications:
Industries:
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Type | Article number | Nominal retention rate µm |
Thickness in (mm) |
Ash content % |
Bursting strength wet psi (kPa) |
Water throughput △ p = 14.5 psi in gpm/ft2 (△ p = 100 kPa in l/m2/min) |
BECOPAD 115C | Q2C11 | 0.1 – 0.2 |
0.16 (4.1) |
< 1 |
> 21.8 (150) |
0.6 (26) |
BECOPAD 120 | Q2112 | 0.1 – 0.3 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
1.3 (54) |
BECOPAD 170 | Q2117 | 0.2 – 0.4 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
1.9 (77) |
BECOPAD 220 | Q2122 | 0.3 – 0.5 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
2.5(100) |
BECOPAD 270 | Q2127 | 0.5 – 0.7 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
3.3 (135) |
BECOPAD 350 | Q2135 | 0.7 – 1.0 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
3.9 (160) |
BECOPAD 450 | Q2145 | 1.0 – 2.0 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
7.4 (300) |
BECOPAD 550 | Q2155 | 2.0 – 3.0 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
14.0 (570) |
BECOPAD 580 | Q2158 | 8.0 – 10.0 |
0.15 (3.9) |
< 1 |
> 21.8 (150) |
87.6 (3571) |