Eaton's B-Line series strut mounting brackets include a number of clamps that secure EMT, flexible or rigid conduit and AC and MC cables to strut channel and B-Line series 4Dimension strut channel. Available in a variety of sizes to accommodate ranges of 1/2" to 4" size conduit and cables, these are truly a standard fastener to have on hand for electrical and mechanical strut support solutions.
One-piece design easily installed just one hand. Need to remove - its easy, and no need to disconnect adjacent clamps.
Eaton offers a wide variety of B-Line series strut mounting bracket fasteners. Below are just a few of the options. For additional information, view or download the B-Line series fastener catalog.
See fastener catalog for additional information.
See fastener catalog for additional information.