Eaton's heavy duty Grip Strut safety grating features a unique one-piece diamond shape that provides one of the best slip resistant surfaces in all directions. It is ideal for all walking and working surfaces where mud, ice, snow, grease, oil or detergents can create slippery or hazardous conditions.
Eaton's H-Series Heavy Duty Grip Strut Safety Grating products offer the advantages of regular Grip Strut Safety Grating, but are designed for applications with greater load and/or longer span. The basic design is the same, but diamond openings are larger and the metal is thicker. Heavy-Duty Grating products are available in many of the same configurations, materials and finishes as regular Grip Strut and products include planks, walkways and stair treads.
Eaton manufactures grating and accessories for use in commercial and industrial applications for a safe, slip-resistant surface for walkways, steps and more.
For more information, view or download the B-Line series grating catalog.