With five-inch high side channels, Perf-O Grip walkways meet OSHA requirements for toe-boards on elevated structures. Perf-O Grip cushions the impact of footfalls, thereby lessening worker fatigue and increasing efficiency. Canadian OH & S compliant designs are also available.
Perf-O Grip II grating
Features 1 15⁄16" on center hole spacing (compared to 2" on the original style)
Can be produced with safety end margins on its 2-hole (5" wide) through 6 hole (12" wide) plank
Can be made without end margins on its 10-hole (18" wide) through 16-hole (30" wide) plank
Eaton manufactures grating and accessories for use in commercial and industrial applications for a safe, slip-resistant surface for walkways, steps and more.