Eaton XBoard Distribution Box is an low voltage power distribution cabinet that combines the best features from Eaton's Echidna & Moeller's XBoard. The power distribution cabinets have an brand-new exterior, unique performance and field adaptation. They are turnkey power distribution cabinet solutions which are efficient, safe and reliable for industrial and commercial power distribution systems.
400V
400V
690V
690V
8kV
8kV
250A
630A
10kA
20kA