Hazard-Gard EVLPF low profile explosionproof fluorescent light fixtures from Eaton's Crouse-Hinds Division provide a compact design that's ideal for lighting applications in hazardous areas where low mounting restrictions are a concern. Available in 52W and 64W versions, the EVLPF fluorescent is approved for use in Class I, Division 1 and Zone 1 locations, as well as Class II locations. The fixture is also available with a battery pack ballast for emergency lighting applications (EVLPFB models).
A lightweight copper-free aluminum housing with powdered epoxy finish provides a NEMA 4X rating, making the EVLPF suitable for outdoor, hose down, marine and corrosive environments. Plus, the EVLPF features a two start Acme threaded construction which allows for easier assembly, installation and maintenance.
NEC/CEC
UL standards
CSA standard