Reliable performance in any environment
- The LED housing is constructed of durable die cast aluminum, providing an efficient thermal path to the heat sink assembly
- Impact-resistant lens is sealed from the outside environment and provides ingress protection against water and dust
- Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
- T6 temperature rating
- Heat sink designed to perform in high ambient temperatures up to +65°C and as low as -25°C
- 6KV surge protection
Industry best ease of installation
- Quick-connect design – install and wire the mounting module, then simply screw in the luminaire
- Factory sealed – no external sealing fittings required in Groups B, C and D
- Adapter available for connection to existing Hazard-Gard EVI, EVLP and EVM modules
Reduce operation and maintenance costs
- Energy-efficient – up to 62% reduction in energy used versus equivalent HID fixtures
- 60,000 hours rated life – eliminates need for frequent lamp replacement