Crouse-Hinds series EYS and EZS explosionproof sealing fittings restrict the passage of gases, vapors or flames from one portion of the electrical installation to another, limit explosions to the sealed off enclosure, and limit pre-compression or “pressure piling” in conduit systems.
EYS sealing fittings are available for installation in either vertical only or in both horizontal or vertical positions. They are available in a variety of materials, including Feraloy iron alloy and/or ductile iron, copper-free aluminum and stainless steel.
EZS sealing fittings are designed for installation at any angle; the covers with opening for sealing compound can be properly positioned to accept the compound.
EYS1-EYS3, EYS11-EYS31, EYS16-EYS36, EYS116-EYS316
EYS41-EYS101, EYS416-EYS1016
EYS29, EYS4-EYS014, EYS46-EYS0146, EZS1-EZS8, EZS16-EZS86
UL standard
CSA standard