Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS1
UPC
782274377407
Product Length/Depth
1.25 in
Product Height
3.28 in
Product Width
1.25 in
Product Weight
0.9 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
Product specifications
Sealing position
Vertical only
Gender
Female
Trade size
1/2"
Material
Ductile iron Feraloy iron alloy
Special features
Group B rated
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.