Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series EYS conduit sealing fitting
Catalog Number
EYS0146
UPC
782274377308
Product Length/Depth
7.63 in
Product Height
12.13 in
Product Width
7.63 in
Product Weight
40.6 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
Product specifications
Sealing position
Vertical or horizontal
Gender
Male and female
Trade size
6"
Material
Feraloy iron alloy Ductile iron
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.