In addition to restricting the passage of gases, vapors or flames from one portion of the electrical installation to another, Crouse-Hinds series EYD and EZD drain sealing fittings prevent accumulation of condensate above the seal. They are installed in vertical conduit runs and at low points in conduit systems.
NEC:
EYD11-EYD101, EYD116-EYD1016
EYD1-EYD10, EYD16-EYD106, EZD111-EZD611
UL standard:
CSA standard:
EYD and EZD drain sealing fittings include:
EZD drain and inspection sealing fittings also include: