Knowledge Search

EYD106

Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Feraloy iron alloy and/or ductile iron, Vertical only, 4"

EYD106 - Connectors - NMC

General specifications

Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD106
UPC
782274376905
Product Length/Depth
5.25 in
Product Height
9.75 in
Product Width
5.25 in
Product Weight
18.55 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Male and female
Trade size
4"
Sealing position
Vertical only
Material
Feraloy iron alloy
Ductile iron
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.