The serial number is known to Eaton to be SUSPECT.
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain, Male and female, Feraloy iron alloy and/or ductile iron, Vertical only, Group B rated, 1-1/4"
Products in your cart cannot be sold together in one transaction. Please choose to either keep your existing cart, or create a new cart with this product.
You can purchase your products in separate transactions.
Item is already in the cart.
General specifications
Product Name
Eaton Crouse-Hinds series EYD conduit sealing fitting with drain
Catalog Number
EYD416
UPC
782274365190
Product Length/Depth
2.19 in
Product Height
5.06 in
Product Width
2.19 in
Product Weight
3.05 lb
Certifications and compliances
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III
Product specifications
Gender
Male and female
Trade size
1-1/4"
Sealing position
Vertical only
Material
Ductile iron Feraloy iron alloy
Special features
Group B rated
Serial Number Verified :
Authenticated: The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.