LOFTREX filter cartridges are manufactured from polypropylene microfibers, which are thermally bonded together in order to prevent fiber loss.
Eaton‘s LOFTREX filter cartridges are suitable for a wide range of process applications including water treatment, DI water, RO prefilters, chemicals, solvents, plating solutions and more.
Filter material | Polypropylene (melt-blown) |
---|---|
Retention ratings | 1, 3, 5, 10, 20, 50, 75 µm |
Retention efficiency | 80% |
Lengths (nominal) | 9.75", 10", 19.5", 20", 29.25", 30", 40" |
Adapter code | () |
Inner core | - |
End caps | - |
Cage | - |
Max. operating temperature | 149 °F (65 °C) |
Max. differential pressure in flow direction | 29 psid (2.0 bar) at 70 °F (21 °C) |