The pleated borosilicate micro fiberglass filter cartridges are disposable, highly efficient and can be effectively used in a variety of industrial applications. They offer a high surface area for high flow rates.
Eaton’s LOFPLEAT GG filter cartridges are suitable for the filtration of magnetic tape coatings and as a blow-down, post filter. They are also widely used in the chemical, ink, and oil and gas industries.
Filter material | Borosilicate micro fiberglass with acrylic binder |
---|---|
Retention ratings | 0.45, 1, 10 µm |
Retention efficiency | 90% |
Lengths (nominal) | 10“, 20“, 30“, 40“ |
Adapter codes | DOE, 1, 2, 3, 4 |
Inner core | Polypropylene |
End caps | Polypropylene |
Cage | Polypropylene |
Max. operating temperature | 176 °F (80 °C) |
Max. differential pressure difference in flow direction | 75 psid (5.2 bar) at 70 °F (21 °C) |
Max. differential pressure reverse | 40 psid (2.8 bar) at 70 °F (21 °C) |