Porous titanium filter cartridges are designed for applications involving extreme operating conditions and aggressive fluids and gases. The rugged, fixed pore structure is constructed from sintered titanium powder. The result is a filter element that can withstand heat, high pressures and repeated cleaning/backwash cycles. Mechanical strength and corrosion resistance are the results of a seamless design.
Eaton’s LOFMET filter cartridges are designed for a variety of applications including corrosive liquids and gases, cryogenic fluids, high viscosity solutions, process steam, high temperature liquids and gases and catalyst recovery.
Filter material | Titanium |
---|---|
Retention ratings | 0.50, 1, 5, 10, 15, 35 μm |
Retention efficiency | 99.5% |
Lengths (nominal) | 5", 9.75", 10", 20", 30", 40" |
Adapter code | DOE, 1, 4, M1, M2 |
Inner core | - |
End caps | Titanium |
Cage | - |
Max. operating temperature | 700 °F (371 °C)* * Max. temperature applicable to NPT style filters only (no O-rings or gaskets) |
Max. differential pressure in flow direction | 250 psid (17.3 bar) |
Max. differential pressure reverse | 50 psid (3.5 bar) |