Gas liquid separators

Type R

Eaton's Type R Separators are designed for liquid slugs or heavy liquid loads, and can be provided with a large reservoir to meet liquid holdup requirements. For applications where space is restricted, a compact model is available. They are used in the chemical and process industries where large volumes of liquid must be separated from gases or as a flash or surge tank, or as a scrubber or demister ahead of steam turbines.

Construction
Fabricated
Material
Carbon steel or stainless steel
Options
Support stand, multiple inlets/outlets, sizes > 16"

Core features

  • Standard and compact models
  • Capable of handling slugs of liquids
  • When properly sized, installed, and drained, will remove up to 99% of all liquid and solid entrainment where particle size exceeds 10 microns
  • Constructed in accordance with the ASME Code Section VIII, Division 1 and are code stamped
  • Two 1/2” NPT water gauge connections
  • One 1/2” NPT vent connection
  • No moving parts to wear out, no required maintenance

Key Separator Applications:

  • Steam drums
  • Steam turbines
  • Intercooler separator equipment
  • Aftercooler separator equipment
  • Gas well heads
  • Deep well heads
  • Oil extraction
  • Chemical processing
  • Scrubbing systems
  • Evaporator
  • Glycol dehydration
  • Sulfur condenser
  • Mist elimination
  • Heat exchangers
  • Reactors
  • Landfill/waste gas
Specifications

Liquid Holdup Type R Standard / Compact (cu ft)

Element Size Total Volume in Cubic Ft
Cub Ft. of Volume Per Inch of Shell
10-R 11-R 12-R 14-R 15-R 16-R 17-R
3
3.16 / 1.01 0.10 / 0.05 0.26 / 0.12 0.67 / 0.28 0.80 / 0.12 0.60 / 0.16 0.28 / 0.16 0.80 / 0.28 0.67 / 0.28
4
4.93 / 1.85 0.13 / 0.07 0.54 / 0.28 1.26 / 0.59 1.43 / 0.44 1.35 / 0.42 0.60 / 0.44 1.43 / 0.44 1.32 / 0.44
5
6.62 / 2.96 0.16 / 0.08 1.01 / 0.47 2.00 / 0.73 2.32 / 0.85 2.25 / 0.73 1.11 / 0.47 2.21 / 0.85 2.12 / 0.73
6 11.44 / 5.22 0.23 / 0.13 2.49 / 1.16 4.21 / 1.89 4.85 / 1.67 4.60 / 1.89 2.61 / 1.16 4.24 / 1.67 3.98 / 1.89
8 22.67 / 10.89 0.36 / 0.24 6.10 / 3.36 10.04 / 5.19 11.09 / 4.19 10.90 / 5.97 6.78 / 3.36 10.20 / 5.03 7.53 / 4.61
10 33.51 / 14.69 0.52 / 0.26 11.45 / 4.37 18.11 / 7.09 17.91 / 5.85 18.48 / 6.35 12.82 / 3.87 16.18 / 5.85 11.96 / 5.61
12 60.97 / 23.34 0.73 / 0.38 20.86 / 7.31 31.41 / 11.34 30.49 / 9.27 32.09 / 9.27 20.06 / 6.79 24.82 / 9.27 20.86 / 7.84
14 91.15 / 37.15 0.96 / 0.56 30.40 / 11.81 53.04 / 18.08 43.48 / 14.07 46.62 / 15.07 29.34 / 8.55 36.22 / 12.06 31.01 / 11.06
16 129.95 / 55.74 1.21 / 0.76 46.76 / 16.30 67.32 / 26.55 61.00 / 21.08 67.62 / 22.45 41.11 / 12.20 52.87 / 22.45 43.13 / 19.72

Dimensions: Type R (in/mm)

Model 10-R Standard
Element Size Inlet & Outlet A
B C D E F G H K L M N Gauge Connect Center to Center
Drain NPT
3
3
24 / 610 32 / 813 4 / 102 16 / 406 18 / 457 12 / 305 15 / 381 40 / 1016 22 / 559 22 / 559 22 / 559 36 / 914 6.75 / 171 1-1⁄2
4
4 26 / 660 36 / 914 4 / 102 18 / 457 23 / 584 13 / 330 16 / 406 44 / 1118 23 / 584 27 / 686 27 / 686 40 / 1016 7.87 / 200 1-1⁄2
5
5 30 / 762 40 / 1016 5 / 127 20 / 508 24 / 610 15 / 381 20 / 508 50 / 1270 28 / 711 29 / 737 29 / 737 45 / 1143 7.87 / 200 1-1⁄2
6 6 34 / 864 48 / 1219 5 / 127 24 / 610 29 / 737 17 / 432 23 / 584 58 / 1473 33 / 838 34 / 864 34 / 864 53 / 1346 7.87 / 200 1-1⁄2
8 8 40 / 1016 60 / 1524 5 / 127 30 / 762 38 / 965 20 / 508 26 / 660 70 / 1778 38 / 965 43 / 1092 43 / 1092 65 / 1651 9.12 / 232 2
10 10 48 / 1219 72 / 1829 6 / 152 36 / 914 44 / 1118 24 / 610 33 / 838 84 / 2134 48 / 1219 50 / 1270 50 / 1270 78 / 1981 9.12 / 232 2
12 12 54 / 1372 84 / 2134 6 / 152 42 / 1067 52 / 1321 27 / 686 36 / 914 96 / 2438 55 / 1397 58 / 1473 58 / 1473 90 / 2286 10.25 / 260 2-1⁄2
14 14 62 / 1575 96 / 2438 7 / 178 48 / 1219 58 / 1473 31 / 787 42 / 1067 110 / 2794 63 / 1600 65 / 1651 65 / 1651 103 / 2616 10.25 / 260 2-1⁄2
16 16 68 / 1727 108 / 2743 7 / 178 54 / 1372 64 / 1626 34 / 864 46 / 1168 122 / 3099 73 / 1854 71 / 1803 71 / 1803 115 / 2921 10.25 / 260 3

Dimensions: Type R (in/mm)

Model 10-R Compact
Element Size Inlet & Outlet A
B C D E F G H K L M N Gauge Connect Center to Center
Drain NPT
3
3
16 / 406 28 / 711 4 / 102 10-3/4 / 273 14 / 356 8 / 203 15 / 381 36 / 914 21 / 533 18 / 457 18 / 457 32 / 813 6.75 / 171 1-1⁄2
4
4 20 / 508 35 / 889 4 / 102 12-3/4 / 324 19 / 483 10 / 254 20 / 508 43 / 1092 23 / 584 20 / 508 20 / 508 39 / 991 6.75 / 171 1-1⁄2
5
5 22 / 559 40 / 1016 4 / 102 14 / 356 22 / 559 11 / 279 22 / 559 48 / 1219 26 / 660 26 / 660 26 / 660 44 / 1118 6.75 / 171 1-1⁄2
6 6 24 / 610 48 / 1219 4 / 102 18 / 457 26 / 660 12 / 305 24 / 610 56 / 1422 30 / 762 32 / 813 32 / 813 52 / 1321 6.75 / 171 1-1⁄2
8 8 30 / 762 56 / 1422 5 / 127 24 / 610 32 / 813 15 / 381 27 / 686 66 / 1676 37 / 940 37 / 940 37 / 940 61 / 1549 7.875 / 200 2
10 10 34 / 864 64 / 1626 5 / 127 24 / 610 35 / 889 17 / 432 35 / 889 74 / 1880 45 / 1143 40 / 1016 40 / 1016 69 / 1753 7.875 / 200 2
12 12 38 / 965 72 / 1829 5 / 127 30 / 762 39 / 991 19 / 483 38 / 965 82 / 2438 51 / 1295 44 / 1118 44 / 1118 77 / 1956 7.875 / 200 2-1⁄2
14 14 42 / 1067 80 / 2032 5 / 127 36 / 914 41 / 1041 21 / 533 42 / 1067 90 / 2083 55 / 1397 46 / 1168 46 / 1168 85 / 2159 7.875 / 200 2-1⁄2
16 16 46 / 1168 88 / 2235 5 / 127 40 / 1016 44 / 1118 23 / 584 45 / 1143 98 / 2489 60 / 1524 48 / 1219 48 / 1219 93 / 2362 7.875 / 200 3
Download Links
Download document () of 20
X
Download Close