Crouse-Hinds series N-TB is our premium line of stainless steel enclosures. Available in 316L stainless steel and painted mild steel, N-TB enclosures have been designed to accommodate rail mounted terminals or other electrical components in corrosive and environmentally challenging outdoor applications.
These enclosures are also available fully assembled as custom-configured and certified terminal boxes. Options include custom entries, cable glands and plugs with built-in terminals (Ex-e and Ex-i) and other equipment.
Component certificates – BVS13ATEXE014U and IECEx BVS 13.0026U
* When terminal blocks or approved Class I, Division 2 devices are installed within the enclosure in accordance with NEC/CEC requirements. These enclosures are NOT explosionproof and will NOT contain an explosion. Installation of arcing and sparking devices which are not Class I, Division 2 rated or higher is NOT PERMITTED.
Factory customization options