Knowledge Search

NXTS13030204

Eaton Crouse-Hinds series N-TB enclosure, 30" x 30" x 20", With hinge, Polished 316L stainless steel, 4 gland plates

NXTS13030204 - Pauluhn 500 Series Round Marine Junction Boxes

General specifications

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13030204
UPC
662276755529
Product Length/Depth
12 in
Product Height
12 in
Product Width
8.1 in
Product Weight
16.49 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
IEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Polished 316L stainless steel
Enclosure size
30" x 30" x 20"
Number of gland plates
4
Hinge
With hinge
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.