Knowledge Search

NXTS13826164

Eaton Crouse-Hinds series N-TB enclosure, 38" x 26" x 16", With hinge, Polished 316L stainless steel, 4 gland plates

NXTS13826164 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series N-TB enclosure
Catalog Number
NXTS13826164
UPC
662276755468
Product Length/Depth
10.2 in
Product Height
15 in
Product Width
6.3 in
Product Weight
15.43 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Polished 316L stainless steel
Enclosure size
38" x 26" x 16"
Number of gland plates
4
Hinge
With hinge
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.