Have a closer look at the different options of Green Motion DC 22.
3 x 400 V 50 Hz
3 x 32 A (22 kW)
> 0.99
3-phase
22 kW
50 V - 500 V
55 A
- CCS 2 (default)
- CCS 2 and CHAdeMO (optional)
≥ 96 %
1
Visual charging status indicators, 10-inch color touchscreen display
RFID, Scan & Charge
Ethernet (RJ45) cable
Eaton Charging network manager
English, French and German - other languages on request
-25 °C to +45 °C
Up to 2000 m
Wall-mounted; indoor or outdoor
< 95 % relative humidity
520 x 630 x 265
53 kg
Stainless steel
Forced air
5 meters
IEC 61851-1
IP54
IK10
IK08
OCPP 1.6J or superior
Vehicle-to-grid (V2G) ready
Overcurrent, undervoltage, overvoltage, residual current, surge protection, short circuit, over temperature, ground fault, galvanically insulated
CHAdeMO
Floor-mounted with a column
3G/4G
Eaton Scan & Charge
Eaton Charging network manager
2 years
EN 61851-21-1, EN 61851-21-2, EN 61851-23 and EN 61851-24
EN 60664-1
IEC 61439-1 and IEC 61439-7
EN 62196-1 and EN 62196-3
EN 61000-6-1 and EN 61000-6-3
EN 61000-3-11 and EN 61000-3-12
15118
70121
0.9/1.0