Eaton’s screwless EuroMag terminal blocks are European style terminal blocks with screwless connections.
Datasheet | Amps (A) | Voltage (V) | Poles | Center Spacing (mm) | Wire Range | Construction |
EM2742 | 6 | 150 | 2 to 16 | 2.54 | 20-26 | Mold-to-length |
EM2778 | 10 | 300 | 2 to 24 | 5.08 | 16-26 | Modular |
EM2783 | 6 | 300 | 2 to 24 | 3.5 | 14-20 | Mold-to-length |
EM2785 | 8 | 300 | 2 to 24 | 5 | 14-22 | Modular |
EM2791 | 10 | 300 | 2 to 16 | 10.16 | 14-24 | Mold-to-length |
EM2795 | 10 | 300 | 2 to 16 | 5.08 | 14-24 | Mold-to-length |
EM2796 | 10 | 300 | 2 to 16 | 7.62 | 14-24 | Mold-to-length |
EM2802 | 4 | 150 | 2 to 12 | 2.54 | 20-28 | Mold-to-length |
EM2816 | 10 | 300 | 2 to 12 | 7.62 | 16-22 | Mold-to-length |
Support from Eaton
Technical support