Eaton’s HMR fuse holders are panel mount fuse holders for 1/4" x 1-1/4" cartridge or ferrule fuses. These fuse holders provide both shielding and grounding while preventing radio frequency interference. They are rated IP67 for exposed locations.
Part number | HMR |
Knob | Bayonet type |
Terminals | Solder lug |
Enclosure | IP67 rated for exposed locations when shielding cap is secured |
Panel thickness | 0.188" max. |
Rating | 30 A, 250 V |
Body and knob molding material | SDG-F per Mil-M-14, light grey, Diallyl Phthalate |
Mechanical shock | MIL-STD-202, Method 213, Method II |
Terminal strength | 5 lbs |
Torque | Mounting-20 in-lbs |
Shield continuity | With fuseholder mounted normally and shield cap in place, electrical resis- tance from shield to cap to mounting panel not to exceed 0.5 ohms. |