Eaton’s HJM fuse holders are panel mount fuse holders for 1/4" x 1" to 1 1/16" cartridge/ferrule fuses for up to 30 A and 250 V. Optional accessories are available. This is a RoHS compliant fuse accessory.
Catalog number | Ordering code | ||||
Part number | Feature | 10 pcs per carton | 100 pcs per carton |
10 pcs per carton | 100 pcs per carton |
HJM | Standard solder tabs | HJM | BK/HJM |
HJM | BK-HJM |
HJM-HH | 1/4” Quick connects | HJM-HH | BK/HJM-HH |
HJM-HH | BK-HJM-HH |
Part number | Catalog number | Ordering code | Description |
1A4806-2 | BK/1A4806-2 | BK-1A4806-2 | 100 metal nuts |
1A4287 | BK/1A4287 | BK-1A4287 | 100 plastic nuts |
9435-1/2 | 9435-1/2 | 9435-1-2 | 10 fuse caps/carriers |
9732 | 9732 | 9732 | 10 neoprene washers |
9435-1/2 | BK/9435-1/2 | BK-9435-1-2 | 100 fuse caps/carriers |
9732 | BK/9732 | BK-9732 | 100 neoprene washers |