Eaton’s HHK fuse holders are in-line fuse holders for 1/4” x 1 1/4” cartridge/ferrule fuses for up to 20A and 32V. They include wire leads.
HHK Fuse holder data sheet
AGC 1/4" cartridge fuse | 0.05 A to 40 A | Fast-acting, glass | Eaton
AGC 3AG Glass fuse
ABC 1/4" ferrule fuse | 0.25 A to 30 A | Fast-acting, ceramic | Eaton
ABC 3AB Ceramic fuse
MDL 1/4" cartridge fuse | 62.5 mA to 30 A | Time delay, ceramic | Eaton
MDL 3AG Glass fuse
MDA 1/4" cartridge fuse | 0.25 A to 30 A | Time delay, ceramic | Eaton
MDA 3AB Ceramic fuse