HCP Iron powder alloy inductor | High current, shielded | 0.095 uH to 4.7 uH inductance | Overview | Eaton
HCP Inductor
HC7 High-temperature inductor | Iron powder alloy | 0.22 uH to 4.81 uH inductance | Eaton
HC7 Inductor
HC8 High-temperature inductor | Iron powder alloy | 0.175 uH to 47.3 uH inductance | Eaton
HC8 Inductor
HC8LP High-temperature inductor | Iron powder alloy | 0.17 uH to 47.9 uH inductance | Eaton
HC8LP Inductor
HC9 High-temp iron powder inductor | Alloy powder | 0.2uH to 47.0uH inductance | Eaton
HC9 Inductor
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.
Four is the maximum number of items in the comparison tool.
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.