HCPT1309-R20-R

Eaton HCPT1309 inductor, 0.2 uH, 43.1 A Irms, 90 A ISAT, 0.4 mΩ resistance, THT mounting, Iron Powder, 2-pins, 100 qty.

HCPT1309-R20-R - Extra Duty While-in-use Covers and Kits

General specifications

Product Name
Eaton HCPT1309 inductor
Catalog Number
HCPT1309-R20-R
UPC
051712899642
Product Length/Depth
0.539 in
Product Height
0.354 in
Product Width
0.52 in
Product Weight
0.014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
THT
IRMS
43.1 A
ISAT
90 A
Package Quantity
100
Material
Iron powder
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 105 °C
Resistance
0.4 mΩ
Series
HCPT1309
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.