Eaton's HCF product family is ideal for higher speed switch mode computing/ sever applications requiring low voltage and high current. The HCF design utilizes ferrite core with high DC bias and low core loss. The HCF product family consists of two standard sizes; HCF1007 (10.3 mm x 8.1 mm x 6.65 mm height) and HCF1305 ( 12.5 mm x 12.5 mm x 5.0 mm height). HCF power inductors can be used in several applications including server, routers, PC workstations, next generation processors, high current DC-DC converters, voltage regulator modules (VRMs), multi-phase buck regulators, telecom soft switches, and base stations.
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.