The Eaton Definite Purpose (DP) molded case circuit breaker is the complete solution for all HVAC and pumping applications. The compact design of the DP circuit breaker frees up panel space, reducing installation and repair time for users. Available from 15A to 800A, up to 600VAC, in standard and high-interrupt ratings.