The 9155 Marine UPS is a family of enery-saving online double-conversion marine uninterruptible power system that provides users with 8–30 kVA output capacity either with a single-input and single-output or a three-input and single-output configuration. This family of scalable and reliable UPSs is used on ships or offshore platforms to protect IT infrastructure in applications such as emergency lighting systems, emergency public address systems, computer and communication systems, and ship automation control systems.
伊顿 9155 船用型 UPS—技术指标 |
|
---|---|
产品快照 |
|
功率等级 |
8–30 KVA |
额定电压 |
220–230–240 V |
频率 |
50 / 60 Hz |
配置 | Tower |
UPS型号 | |
Eaton 9155 Marine | |
Eaton 9155 Marine (8–30 KVA) Specifications |
Support from Eaton