Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • Conforms to IP66
  • Marine Outside Type Saltwater
  • ABS

Design features

  • Low profile flush mount step light
  • 814 models include louver to reduce glare and direct light
  • High temperature silicone gasket provides a watertight seal

Standard materials

  • Housing and lens frame – cast copper-free aluminum
  • Covers – cast copper-free aluminum with an electrostatically applied light gray polyester powder coat finish
  • Hardware – stainless steel
  • Gasket – one-piece silicone
  • Lens – tempered glass
  • Lamp holder – porcelain