Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • UL924 – Emergency Lighting Equipment
  • B-15 fire rating (when integrated with B-15 fire rated ceiling and properly insulated) (steel models only)  (FR series only)
  • Conforms to IP52
  • Marine Inside Drip Proof Type
  • ABS

Design features

  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Shoc-Loc bi-pin spring loaded lamp holders for double-ended lamps provide resistance to shock and vibration while maintaining positive electrical pin contact (FR series only)
  • Tool-less entry and hinged lens frame for easy relamping
  • Filter tube options allow colored lamps to operate on a separate circuit for darken ship mode
  • 3- and 4-lamp models are provided with two ballasts for independent switching or color effects
  • Optional self-contained emergency battery back-up ballasts with test switch
  • Optional long life T5 lamps available upon request (contact factory)

Standard materials

  • Housing – Type 5052H32 aluminum with an electrostatically applied polyester powder coat finish
  • Lens – flat prismatic DR acrylic

Drawings and design support