The Crouse-Hinds series Pauluhn VersaPro is a nonmetallic linear fluorescent fixture for Class I, Division 2, Class I, Zone 2 and Class II, Division 1 hazardous areas. Constructed of USDA compliant materials with T5, T8 and T12 lamps, the VersaPro is designed for wet locations in food and beverage processing facilities and wastewater treatment plants.
The VersaPro is available in two-foot, four-foot, and eight-foot length fixtures in 2 or 4 lamp configurations. An optional emergency battery back-up is also available.
NEC/CEC