Certifications and compliances
NEC, CEC and ROW
- cULus Class I, Division 2, Groups A, B, C, D
- cULus Class I, Zone 2, nA nR
- cULus Class II, Groups E, F, G
- cULus Class III
- cULus Zone 21 tb
- Simultaneous Presence
- Wet Locations, Type 4X, IP66
- Marine Listed
- R/C for sensor and controller
- ATEX/IECEx nA, nR, ia (pending)
- CE (pending)
National Fire Protection Association (NFPA)
Underwriters Laboratories, Inc. (UL)
- UL1598; UL1598A; UL8750; UL844; UL60079-0; UL60079-11; UL60079-15; UL60730; UL913; UL50; UL50E
ISA12.12.01
CSA
- cUL Listed to CSA standard C22.2 No. 250 (for Luminaires)
- cUL Listed to CSA standard C22.2 No. 137 (Electric Luminaires for Hazardous Locations)
- CSA 60079-11
- CSA 60079-0
IEC/EN standards (pending)
- IEC/EN 60079-0, IEC/EN 60079-15, IEC/EN 60079-11, IEC/EN 60079-31
- IEC 60529
- IEC 60598
National Electrical Manufacturers Association (NEMA)