The Crouse-Hinds series Champ FMV HID floodlight family offers exceptional indoor and outdoor illumination in Class I, Division 2 and Zone 2 hazardous areas. Available in metal halide or high pressure sodium from 150W up to 1500W, the floodlights are offered with North American ballast gear (made to ANSI standard) or European style IEC ballast gear.
With superior corrosion resistance and restricted breathing as standard, FMV HID floodlights are an excellent choice for wet and marine environments, and industrial applications where flammable vapors, gases, ignitable dusts, fibers or flyings are present.
NEC/CEC
UL/cUL standards
IEC/EN