Recessed

Caton - Recessed LED ceiling light

Caton offers an alternative form for commercial lighting applications. High efficiency distribution and sleek curves give form and function in one package.

A uniquely constructed polycarbonate tri-extruded diffuser combines a precision Microprism centre panel with Opaline blend side elements to produce a vibrant yet comfortable effect. 

Building upon over 100 years of heritage and innovation globally, we continue to be committed to improving upon quality of life and the environment through the design and manufacture of class-leading,.

Performance
High efficacies of up to 100 Llm/cW
Contemporary
Modern aesthetics and space integration
Simple Installation
Plug and socket mains and DALI connection

One light, one fitting, on flexible solution

With an innovative design, the emergency operation is available via a discrete LED, optically controlled with an advanced lens making exceptional spacing possible. This supports the rapid installation, thanks to the side mounted plug and socket arrangement, all connections are external to save valuable time on site.

Unique tri-extruded design

The Caton recessed architectural luminaire is suitable for exposed ‘T’ concealed fix and some metal pan ceilings. The high output, high efficacy LED chipset is also optimised for controlled recessed lighting applications with energy efficient high-frequency control gear as standard.
FEATURED PRODUCT

Looking for a 625mm modular panel?

Designed to complement Eaton's existing Cornell, Caton, Taliska P, and VersaPanel recessed ceiling lighting ranges, the 625mm modular variants have been created to suit lay-in / pull up requirements for 625mm exposed ‘T’ grid ceiling systems. 

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
productfamily.specification

Part Numbers

Variant  Lumen Output  Wattage  Llm/cW
Cat No  Weight (kg) Emergency Cat No Weight (kg)
3400 lm  3315 33 100.4 CTN66344KZ  4.73 ELCTN66344KZ 5.13
4000 lm  4030 40 100.8 CTN66404KZ  4.73 ELCTN66404KZ 5.13
For DALI Dimming option replace character Z with DD , e.g. CTN66404KZ becomes CTN66404KDD
For Sensor option add the characters ISM, e.g. CTN66404KZ becomes ISMCTN66404KZ
Emergency versions also available with automatic test functionality, e.g. CG Line+
Llm/cW = luminaire lumens per circuit watt      
Accessories
Description  Cat No
CATON BEARER KIT (2 bearer brackets) CTNBK

Technical Specifiction

Light Engine and Control Gear Options • High output, high efficacy LED chip set optimised for controlled recessed lighting applications
• Energy efficient high frequency control gear as standard
• Dimming option - DALI
Materials • Body - welded, full box steel construction, powder coated in RAL9016 finish 60% gloss
• Optic - Polycarbonate UV stable tri-extruded diffuser
• Outer bezel frame – monolithic seamless steel construction, powder coated in RAL9016 finish
Options • Fully integral LED emergency conversion, 3 hour duration
• CGLine+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Installation Notes • Suitable for exposed ‘T’, concealed fix and some metal pan ceilings
• Suitable for UGR <19 applications
• Order side support bracket set for ‘draw up’ applications (ordered separately) CTNPBK
• Rear socket and plug (included) for rapid installation
• Emergency variants are fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1 - refer to the lighting design guide on page 468 (Lighting Solutions)
Specification To specify state: Recessed architectural luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in / pull up installations. Complete with organic tri-extruded diffuser and high efficiency LED modules. LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Caton range part no _________
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close

需要产品支持?

Phone: 01753 608700 option 1, then option 3