型号
资源
支持
Certifications and compliances
NEC/CEC
Enclosed and gasketed
Type 4
Conforms to IP66
UL standard
UL1598 – Luminaires
CSA standards
C22.2 250-04
C22.2 141
Design features
Available in 18W, 26W and 32W compact fluorescent or 150W incandescent
High temperature silicone gasket provides a watertight seal
Watertight mounting in any direction
USDA compliant materials
Optional polymeric or stainless steel guards
A wide variety of globe materials and colors available
Standard materials
Housing and globe base – reinforced polyethylene terephthalate (PET)
Guard – nylon 6/6 or stainless steel
External hardware – stainless steel
Globe – glass, tempered glass or polycarbonate
Lamp holder – porcelain (incandescent models); polycarbonate (compact fluorescent models)
Gasket – one-piece silicone
RelatedProducts
productfamily.specification
comparisionGoBack
×
×
Something went wrong
Sorry, we can't get that information right now.
productfamily.downloadlink
IES 光度学文件
Crouse-Hinds series Pauluhn Exacta Industrial ies photometric files
Download
(ZIP 3 KB , 02/05/2019)
安装说明书
IF LBL1420 - Exacta Incandescent - Ceiling Mount
Download
(PDF 971 KB , 08/09/2021)
IF LBL1421 - Exacta Incandescent - Pendant Mount
Download
(PDF 904 KB , 08/09/2021)
IF LBL1422 - Exacta Incandescent - Wall Mount
Download
(PDF 976 KB , 08/09/2021)
IF LBL1423 - Exacta Fluorescent - Ceiling Mount
Download
(PDF 985 KB , 08/09/2021)
IF LBL1424 - Exacta Fluorescent - Pendant Mount
Download
(PDF 915 KB , 08/09/2021)
IF LBL1425 - Exacta Fluorescent - Wall Mount
Download
(PDF 942 KB , 08/09/2021)
目录
Crouse-Hinds series Pauluhn Exacta Industrial Fluorescent catalog page
Download
(PDF 678 KB , 02/05/2019)
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
Pauluhn Exacta Compact Fluorescent Industrial Globe and Guard Fixtures
您确定吗?
您确定吗?
×
×