Certifications and compliances

NEC/CEC

  • Class I, Divisions 1 & 2, Groups C, D
  • Type 4X
  • Conforms to IP66
  • Marine Outside Type Saltwater
  • ABS

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598A – Luminaires for Marine Vessels

CSA standard

  • C22.2 No. 137-M1981

Design features

  • Available in 18W, 26W, and 32W compact fluorescent or 100W and 200W incandescent
  • Field replaceable, factory sealed globe assembly
  • Heat- and impact-resistant clear glass globe
  • Neoprene gasket resists petroleum and provides a watertight seal
  • Available without reflector, with shallow dome reflector, or 30º angled reflector
  • Protective guard provided
  • Optional colored globes available

Standard materials

  • Housing and guard – cast copper-free aluminum or cast marine brass
  • Globe – clear tempered glass; optional colored globes: blue, green red or yellow
  • Lamp holder – high temperature PBT with nickel-plated copper screw shell; polycarbonate (for compact fluorescent models)
  • Gasket – one-piece neoprene
  • External hardware – stainless steel