Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups B (with suffix GB), C, D
  • Class I, Zone 1, Groups IIB + H2 (with suffix GB), IIB, IIA
  • 100W max. – paint spray suitability
  • 175W max. – Class II, Class III

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations

CSA standard

  • C22.2 No. 137

 

Design features

  • Luminaire is factory wired; power is fed through wireless connection block which serves as a mechanical seal between conduit and ballast compartments, eliminating the need for an external, field installed seal; the result is a fast, easy installation
  • Dome and 30° angle reflectors made of Krydon material – won't rust, corrode, dent, chip or peel (order separately)
  • High bay reflectors of Alzak aluminum for high wattage applications
  • Internally fluted glass globes reduce glare and provide comfortable viewing light
  • Wide range of light sources and wattages to meet specific lighting needs – 50-400W high pressure sodium (HPS); 70-400W metal halide (MH)
  • High power factor (90%+) ballasts reduce power costs – allow more luminaires per circuit
  • Four mounting arrangements to suit any lighting layout – pendant, ceiling, wall bracket and stanchion
  • Paint spray booth suitability on 50-100W luminaires provides efficient, economical HID lighting for areas where paint residue may accumulate on luminaires
  • Elevated ambient capability permits reliable operation at high ambient temperature; selected luminaires are suitable for ambient temperature up to 75°C
  • Integral ballasts – separate ballasts are not required; lowest installed cost
  • Factory sealed, porcelain, mogul base socket

Standard materials

  • Mounting modules, cover, ballast housing, guard, globe ring – copper-free aluminum with epoxy powder coat
  • Globe – heat- and impact-resistant glass
  • Exterior hardware – stainless steel
  • Lamp socket – porcelain with stainless steel screw shell
  • Reflectors – dome and angle: Krydon fiberglass-reinforced polyester material; high bay: Alzak aluminum

Drawings and design support

productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close