Reliability
SmartMesh WirelessHART technology
Performance
Integral sensor on fixture
Safety
Class I, Division 2 hazardous areas

Videos

Certifications and compliances

NEC/CEC/ROW

  • cULus Class I, Division 2, Groups A, B, C, D
  • cULus Class I, Zone 2, nA nR
  • cULus Class II, Groups E, F, G
  • cULus Class III
  • cULus Zone 21 tb
  • Simultaneous Presence
  • Wet locations, Type 4X, IP66
  • Marine listed
  • R/C for sensor and controller
  • ATEX/IECEx nA, nR, ia (pending)
  • CE (pending)

National Fire Protection Association (NFPA)

  • NEC NFPA 70

UL standards

  • UL1598; UL1598A; UL8750; UL844; UL60079-0; UL60079-11; UL60079-15; UL60730; UL913; UL50; UL50E 

ISA12.12.01

  • Non-incendive equipments

CSA standards

  • cUL Listed to CSA standard C22.2 No. 250 (for Luminaires)
  • cUL Listed to CSA standard C22.2 No. 137 (Electric Luminaires for Hazardous Locations)
  • CSA 60079-11
  • CSA 60079-0

IEC/EN standards (pending)

  • IEC/EN 60079-0, IEC/EN 60079-15, IEC/EN 60079-11, IEC/EN 60079-31
  • IEC 60529
  • IEC 60598

National Electrical Manufacturers Association (NEMA)

  • NEMA 250

 

Design features

Integral sensor

  • Detects and measures area occupancy, lighting levels and ambient temperatures
  • Field install in minutes
  • Upgradeable to accommodate future customer needs and functionality
  • Up to 40 ft. sensor range

Controller

  • Controls lighting levels per pre-defined settings (scheduling, dimming, etc.)
  • Sends system notifications/alarms on fixture, sensor and radio
  • Provides energy metering capability
  • Field replaceable

SmartMesh WirelessHART technology

  • Better reliability, security and power management versus other wireless protocols
  • Developed as a multi-vendor, interoperable wireless technology
  • Field-proven and robust even in the harshest environments

Safety and security

  • Fully certified for Class I, Division 2 hazardous rated areas
  • Powered by SmartMesh WirelessHART technology
  • Permission-based user control to ensure software security

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required
productfamily.specification

Ordering information

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close