Certifications and compliances
Unions:
- Class I, Divisions 1 & 2, Groups A, B, C, D*
- Class II, Division 1, Groups E, F, G
- Class II, Division 2, Groups F, G
- Class III
- UL standard: UL1203
- CSA standard: C22.2 No. 30
* Certifications vary by model. Refer to the certifications and compliances section of the catalog page for classification of each product.
Elbows and tees:
- Type of protection: Ex d, DIP A21, IP67
- Degree of protection: IP67
- Gas group: IIB
- Approvals: Ex1108U